CIMR-P5M20P71F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5M20P71F
GPD506/P5, 6 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC615024-S5110
|
1 | X | PCB, CONTROL, P5 <18KW, F-SPEC | 1PCB | |
| CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
| CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
| ETP615023
View Note |
1 | $817 | PCB GATE DRIVE 230V 0.7kW G5/P5 | 2PCB | |
| STR001018
|
1 | $291 | TRANSISTOR IGBT CM20LD-12H 600V 20A 6IN1 | PM1 | |
| FU-002029
|
1 | $19 | FUSE,10A,600V,FERRAZ,A60Q10-2 | FU1 | |
| THS001052
|
1 | $18 | THERMISTOR 150-203-76059 2.43KOHM | THM1 | |
| UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
| UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-P5M20P71F
Node: dxpprd02:8080