QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5M42200F

GPD506/P5, 506 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615162-S5120
1 X   PCB, CONTROL, ENHANCED VERSION, CE 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC616230
View Note
1 $1176 PCB, GATE DRIVE, P5, G5, 400V, 220KW 2PCB
ETC615270
View Note
1 $1510 PCB, MAIN DRIVE, 400V, 220KW 2PCB
ETJ002860
3   INVERTER UNIT, P5, G5, 400V, 220KW DU1-3
ETC650260
3   PCB GD,G5/P5,4220/ 500-021-252 3-5PCB
ETX00302X
1   CARD, CONVERTER, P5, G5, 185-300KW 6PCB
ETX00303X
1 $232 PCB, TAP CHANGE, P5, G5, 460V, 185-300KW 7PCB
ETX003260
1 $160 CARD, INTERFACE, P5, G5, H5, 400V, 185-3 8PCB
EUX003500
3   FAN, 200V, 50/60HZ, 56/90W FAN1-3
300-032-391
18 $578 CAPA ECST451LGN472MEF5M 450V 4700UFROHS C12-29
300-029-693
4 $1098 CAPACITOR 450LGSN15000MC 450WV 15000UF C7-10
C--003015
6   CAPACITOR, DMEST3A104K, 1000VDC 0.1UF C1-6
300-028-290
6 $1552 DIODE MODULE RM250DZ-24 1200V 250A 2IN1 DM1-6
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
R--007174
4 $92 RESISTOR SMR220WA4748K 220W 3 OHM +/-5% R1-4
R--007167
4 $74 RESISTOR, 120W 3K OHM SMR120WA4747K R1-4
R--007121
8 $13 RESISTOR, 5W 27K OHM R9,R10, R12,R13, R15,R16, R18,R19
R--007090
3 $91 RESISTOR, 40W 5.1K OHM R11,R14,R17
R--010084
2 $81 RESISTOR SMR220W392J 220W 3.9KOHM +/-5% R20,R21
MC-003404
1 $6245 CONTACTOR SC-10N/UL MC1
CPT006354
1 $2560 TRANSFORMER USN-B 750VA 1PH T1
CT1289
3   DCCT UND-800B/800 4V/800AT YASKAWA DCCT1-3
THS001028
1 $13 THERMISTOR THM1
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
X= No longer available

Spare Part History for:

CIMR-P5M42200F