QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5M50751F

GPD506/P5, 100HP, 111 AMPS, 600V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC616980-S5132
1   PCB CONTROL ETC616980-S5132 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650680
View Note
1   PCB GATE DRIVE 75KW G5 575V 500-027-501 2PCB
STR1221
3 $1586 TRANSISTOR IGBT CM300DY-28H 1400V 300A TRM1-3
FAN000131
2 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN1,FAN2
FU-000876
1 $244 FUSE A100P150-4 AC1000V 150A FU1
C--003367
1 $13 CAPACITOR DMPPT104K1200 1200V 0.1UF C1
300-029-700
10 $381 CAPA 500LGSN2700M 500V 2700UF 20%,ROHS C3-12
C--006367
6 $48 CAPACITOR C1NP3B335K-YA 1250V 3.3UF C13-18
C--003017
18 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C19-36
SID000609
3 $135 DIODE MODULE DD100KB160 1600V 100A DM1-3
R--007608
1 $69 RESISTOR SMR120WA4905 120W 3 OHM +/-10% R1
R--007603
2 $52 RESISTOR SMR80WA4900 80W 5KOHM +/-10% R2,R3
R--007609
3 $25 RESISTOR SQHK15WA4906 5W 27KOHM +/-5% R4-6
R--007621
6 $48 RESISTOR ERF-60W 60W 10 OHM +/-5% R7-12
MC-003333
1   CONTACTOR 200V 40A UL HI-25ETCU-U MC1
300-030-866
3 $77 DCCT HC-TN150V4B15AG DCCT1-3
CPT006288
1 $514 TRANSFORMER 500-575V/200-220V 260VA TM1
THS001028
1 $13 THERMISTOR THM1
XX-000177
3   SURGE ABSORBER TNR23G112K 1100V 4000A SA1-3
X= No longer available

Spare Part History for:

CIMR-P5M50751F