QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U53P71F

3.7 KW, 575V, P5,3 PH, UL/CUL

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC616980-S5132
1   PCB CONTROL ETC616980-S5132 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETP615872
View Note
1   PCB GATE DRIVE 575V 3.7KW G5 2PCB
STR001053
1 $425 TRANSISTOR IGBT 7MBR25NF120 1200V 25A PM1
300-017-249
1 $49 FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W FAN1
300-031-455
1 $95 FUSE 100USH20 AC1000V 20A FU1
POR003014
1 $45 RELAY 25A 277V HE2AN-DC24V AHE2212 MC1
THS001026
1 $9 THERMISTOR, 2.43K, +/-3% @ 80C THM1
X= No longer available

Spare Part History for:

CIMR-P5U53P71F