QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U21100A

P7, 415 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617533
1 $1029 PCB,GATE DRIVE,G7,2090 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
ETX003812
1   PCB POWER SUPPLY CARD 230V 37-75kW F7 8PCB,13PCB
300-018-961
12 $524 CM600HU-12H (2P) 600V 600A 1IN 1 Q1-12
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
FU-002106
1 $601 FUSE A50P800-4 AC500V 800A F1
C--006563
5 $353 DC BUS CAPACITOR 375LGSN4600M-YH E7/F7 C1-5
C--006436
12 $14 CAPACITOR DMPPTS2J475K 630VDC 4.7uF C6-17
C--006515
12 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C30-41
SID003108
12 $101 DIODE MODULE PD608 E7/F7 D1-12
MC-005058
1   CONTACTOR HI-150JN1/22A230-V 200A 3A2A2B K1
URS000175
1 $84 RESISTOR SMVK120W3.0OHMJ 300-001-878 R1
R--010704
2 $113 RESISTOR for CIMR-G7U20750B R3,R4
R--007497
12 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R5-16
X--010185
2 $985 REACTOR for CIMR-G7U20900B L1,L2
CT-003216
3 $196 DCCT for CIMR-G7U20900B DCCT1-3
THS001065
2 $11 THERMISTOR 151-203-77012 RT2,RT4
THS001066
2 $12 THERMISTOR 151-203-77013 RT1,RT3
XX-000219
6 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1-6
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
300-018-172
6 $262 SNUBBER MOD MS0650D225N-2-Z 600V RoHS SM6,8,14, SM16,22,24
300-018-174
6 $262 SNUBBER MOD MS0650D225P-2-Z 600V RoHS SM2,4,10, SM12,18,20
SID003144
6 $248 SNUBBER MODULE MS0650D225N-1-Z E7/ F7 SM5,7,13, SM15,21,23
SID003146
6 $193 SNUBBER MODULE MS0650D225P-1-Z SM1,3,9, SM11,17,19
X= No longer available

Spare Part History for:

CIMR-P7U21100A