QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U40900B

P7 DRIVE, 480V, 180A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617201
1 $1299 PCB GATE DRIVE 460V F7 90kW 500-015-201 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
300-018-966
6 $864 IGBT CM400HU-24F 1200V 400A 1IN1 ROHS Q1-6
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
FAN001052
2 $232 FAN UT797C-TP(B13) 200-230V 2650-3100RPM B1,B2
FU-002113
1 $310 FUSE A70P350-4 AC700V 350A F1
300-016-735
4   ECST401LGB482MEK0MYA CAPA 400V 4800UF C1-4
C--006500
6 $23 CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C C5-10
SID003117
2   DIODE MODULE PT200S16A V=1600V I=200A D1,D2
MC-005067
1 $250 CONTACTOR SC-N3 Z408 200V 238A K1
R--010706
1 $103 RESISTOR SMRK120W153J 120W 15 KOHM R6
URS000176
1 $60 RESISTOR SMVK150W2.2OHMJ 300-001-879 R1
300-009-057
2 $41 RESISTOR SQHK40WX2 40W 10KOHM R2,R3
300-006-596
1 $907 DC REACTOR UZDC-MG 228A 0.22MH L1
CPT020110
1 $645 TRANSFORMER CPT020110 Y-000133 161.25VA T1
CT-003192
3 $177 DCCT HS-UD250V4B15G 4V/250AT DCCT1-3
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-P7U40900B