CIMR-P7U41320A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P7U41320A
P7, 480V, 260 AMPS
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617221
|
1 | PCB GATE DRIVE 460V F7 132kW 500-015-203 | 3PCB | ||
| ETC618960-S1021
|
1 | $601 | PCB CONTROL P7 230V/460V 500-019-020 | 1PCB | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| 300-018-968
|
6 | $998 | IGBT CM600HU-24F 1200V 600A 1IN1 ROHS | Q1-6 | |
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| FU-000894
|
1 | $383 | FUSE A70P500-4 AC700V 500A | F1 | |
| 300-016-735
|
6 | ECST401LGB482MEK0MYA CAPA 400V 4800UF | C1-6 | ||
| C--006500
|
6 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C7-12 | |
| SID003118
|
6 | DIODE MODULE PD10016A V=1600V I=100A | D1-6 | ||
| MC-005056
|
1 | $469 | CONTACTOR HI-80JN1/22A230-V 200V 135A | K1 | |
| URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
| R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R6 | |
| 300-009-057
|
3 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-4 | |
| 300-006-598
|
2 | $907 | DC REACTOR UZDC-MG 168A 0.32MH FOR 2P | L1,L2 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| CT-003194
|
3 | $177 | DCCT HS-UD400V4B15G 4V/400AT | DCCT1-3 | |
| THS001068
|
2 | $12 | THERMSITOR 151-203-77015 | RT1,RT4 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001067
|
1 | $11 | THERMISTOR 151-203-77014 | RT2 | |
| THS001066
|
1 | $12 | THERMISTOR 151-203-77013 | RT3 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-P7U41320A
Node: dxpprd02:80