QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U41600A

P7, 480V, 304 AMPS

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617231
1 $1554 PCB GATE DRIVE 460V F7 160kW 500-015-204 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
300-018-968
6 $998 IGBT CM600HU-24F 1200V 600A 1IN1 ROHS Q1-6
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
FU-000895
1 $499 FUSE A70P700-4 AC700V 700A F1
300-016-737
6   ECST401LGB672MFK0MYA CAPA 400V 6700UF C1-6
C--006581
9   CAPACITOR DMPPTH3A335K 1kVDC 3.3uF 105C C7-15
SID003119
6   DIODE MODULE PD20116 V=1600V I=200A 2IN1 D1-6
MC-005057
1 $564 CONTACTOR HI-125JN1/22A230-V 200V 150A K1
R--010706
1 $103 RESISTOR SMRK120W153J 120W 15 KOHM R7
URS000177
1 $112 RESISTOR SMVK250W2.7OHMJ 300-001-880 R1
300-009-057
3 $41 RESISTOR SQHK40WX2 40W 10KOHM R2-4
300-006-599
2 $907 DC REACTOR UZDC-MG 203A 0.28MH FOR 2P L1,L2
CPT020110
1 $645 TRANSFORMER CPT020110 Y-000133 161.25VA T1
CT-003195
3 $177 DCCT HS-UD500V4B15G 4V/500AT DCCT1-3
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-6
THS001066
4 $12 THERMISTOR 151-203-77013 RT1-4
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-P7U41600A