CIMR-P7U41600B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P7U41600B
P7 DRIVE, 480V, 304A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617231
|
1 | $1554 | PCB GATE DRIVE 460V F7 160kW 500-015-204 | 3PCB | |
| ETC618960-S1021
|
1 | $601 | PCB CONTROL P7 230V/460V 500-019-020 | 1PCB | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| 300-018-968
|
6 | $998 | IGBT CM600HU-24F 1200V 600A 1IN1 ROHS | Q1-6 | |
| 300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
| 300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
| FU-000895
|
1 | $499 | FUSE A70P700-4 AC700V 700A | F1 | |
| 300-016-737
|
6 | ECST401LGB672MFK0MYA CAPA 400V 6700UF | C1-6 | ||
| C--006581
|
9 | CAPACITOR DMPPTH3A335K 1kVDC 3.3uF 105C | C7-15 | ||
| SID003119
|
6 | DIODE MODULE PD20116 V=1600V I=200A 2IN1 | D1-6 | ||
| MC-005069
|
1 | $574 | CONTACTOR SC-N5 Z408 200V 380A | K1 | |
| R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R7 | |
| URS000177
|
1 | $112 | RESISTOR SMVK250W2.7OHMJ 300-001-880 | R1 | |
| 300-009-057
|
3 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-4 | |
| 300-006-599
|
2 | $907 | DC REACTOR UZDC-MG 203A 0.28MH FOR 2P | L1,L2 | |
| CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
| CT-003195
|
3 | $177 | DCCT HS-UD500V4B15G 4V/500AT | DCCT1-3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| THS001066
|
4 | $12 | THERMISTOR 151-203-77013 | RT1-4 | |
| UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
| X= No longer available | |||||
Spare Part History for:
CIMR-P7U41600B
Node: dxpprd01:80