QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0018UAA

P1000,240V,17.5A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETP712042.M
View Note
1 $713 PCB PB,23P7,M,500-075-223 5PCB
300-023-621
View Note
1 $154 IGBT MODULE CP50TD1-12Y Q1
ETX711001.M
1 $212 PCB CAP,23P7,M,500-036-984 7PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-055-168
1 $28 FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS B1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0018UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETP712042.M replaces all shown below

ETP712042, ETP712041, ETP712040

Current version ETX711001.M replaces all shown below

ETX711001, ETX711000

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-168 replaces all shown below

300-027-105