QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0030UAA

P1000,240V,30A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETP713160.M
View Note
1 $764 PCB PB,25P5,M,500-073-595 5PCB
300-055-122
View Note
1 $212 IGBT 7MBR50VP-060-50 600V 50A PIM Q1
ETX710003.M
1 $212 PCB CAP,25P5,M,500-022-957 7PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-055-168
2 $28 FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS B1, B2
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0030UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETP713160.M replaces all shown below

ETP713160, ETP712051, ETP712050

Current version 300-055-122 replaces all shown below

300-023-148

Current version ETX710003.M replaces all shown below

ETX710003

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-168 replaces all shown below

300-027-105