QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0040FAA

P1000,240V 3PH,40A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
300-055-118
View Note
1 $218 IGBT 7MBR100VP-060-50 600V 100A PIM Q1
ETX710013.M
1 $212 PCB CAP,27P5,M,500-022-958 7PCB
ETP713170.M
View Note
1 $790 PCB PB,27P5,M,500-073-601 5PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-055-169
2 $39 FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS B1, B2
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0040FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version 300-055-118 replaces all shown below

300-023-150

Current version ETP713170.M replaces all shown below

ETX710013, ETP713170

Current version ETX710013.M replaces all shown below

ETX710013, ETP713170

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-169 replaces all shown below

300-024-625