QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0056FAA

P1000,240V 3PH,56A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETP712072.M
View Note
1 $822 PCB PB,2011,M,500-075-235 5PCB
300-023-151
View Note
1 $282 IGBT 7MBR150U2R060-50 600V 150A PIM Q1
ETX711031.M
1 $309 PCB CAP,2011,M,500-036-985 7PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-124-933
2 $44 FAN MMF-08L24TS-CN2 DC24V .16A B1, B2
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0056FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETP712072.M replaces all shown below

ETP712072, ETP712071, ETP712070

Current version ETX711031.M replaces all shown below

ETX711031, ETX711030

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-124-933 replaces all shown below

300-024-624