QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0081FAA

P1000,240V 3PH,81A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710003.M
View Note
1 $924 PCB GD,2018,M,500-078-977 "5PCB,11PCB,12PCB,13
300-058-858
View Note
1 $385 IGBT CM150RX1-12A 630V 150A 7IN1 ROHS Q1
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-076-989
1 $166 DIODE MOD DF200AE80 800V 200A 6IN1 PBF D1
300-124-933
2 $44 FAN MMF-08L24TS-CN2 DC24V .16A B1, B2
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0081FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710003.M replaces all shown below

ETC710003, ETC710001, ETC710000

Current version 300-058-858 replaces all shown below

300-025-020

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-076-989 replaces all shown below

300-027-643

Current version 300-124-933 replaces all shown below

300-024-624

Current version 300-056-018 replaces all shown below

300-033-135