QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0110FAA

P1000,240V 3PH,110A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710013.M
View Note
1 $931 PCB GD,2022,M,500-078-978 "5PCB,8PCB,15PCB"
300-058-861
View Note
1 $411 IGBT 630V,200A,7IN1 CM200RX1-12A ROHS Q1
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-076-989
1 $166 DIODE MOD DF200AE80 800V 200A 6IN1 PBF D1
300-055-170
2   FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS B1, B2
300-058-269
2 $109 CAPA ECST3J1LGN292ME70S 385V 2900UF 20% C1, C2
300-027-899
1 $23 CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS C5
300-027-975
1 $6 CAPACITOR DMPPTHS225K600 600V 2.2UF ROHS C6
300-028-065
1 $5 CAPACITOR DMPPTHS2J334K 630V 0.33UF ROHS C8
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
300-027-792
1 $295 DC REACTOR UZDC-MG 142A,0.167MH ROHS L1
XX-000226
3 $3 VARISTOR, TNR14V431K330, 275V 6000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0110FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710013.M replaces all shown below

ETC710013, ETC710011, ETC710010

Current version 300-058-861 replaces all shown below

300-025-021

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-076-989 replaces all shown below

300-027-643

Current version 300-058-269 replaces all shown below

300-055-140, 300-027-653

Current version 300-056-018 replaces all shown below

300-033-135