QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0138FAA

P1000,240V 3PH,138A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710023.M
View Note
1 $963 PCB GD,2030,M,500-078-979 "5PCB,15PCB"
300-058-846
View Note
1 $488 IGBT 630V,200A,7IN1 CM200RXL1-12A ROHS Q1
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-124-952
2 $55 FAN MMF-09J24US-CN1 DC24V .32A B1, B2
300-055-142
2 $198 CAP LNTU5472MSEAYA 385V 4700UF ROHS C1, C2
300-027-899
1 $23 CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS C5
300-027-975
1 $6 CAPACITOR DMPPTHS225K600 600V 2.2UF ROHS C6
C--006515
3 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C8, C9, C10
300-027-605
3 $128 DIODE MOD PD100KN8 800V 100A 2IN1 ROHS D1, D2, D3
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
300-027-793
1 $308 DC REACTOR UZDC-MG 174A,0.133MH ROHS L1
300-030-951
3 $46 DCCT HC-TN150V4B15X 4V/150AT ROHS CT1, CT2, CT3
XX-000226
3 $3 VARISTOR, TNR14V431K330, 275V 6000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0138FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710023.M replaces all shown below

ETC710023, ETC710021, ETC710020

Current version 300-058-846 replaces all shown below

300-027-904

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-142 replaces all shown below

300-027-654

Current version 300-056-018 replaces all shown below

300-033-135