QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0211FAA

P1000,240V 3PH,211A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710045.M
1 $976 PCB GD,2045,M,500-078-981 5PCB
300-058-855
View Note
3 $308 IGBT 630V,400A,2IN1 CM400DX1-12A ROHS Q1, Q2, Q3
ETC710250.M
View Note
3 $193 PCB GD,2045,M,500-029-195 15PCB-1, 15PCB-2, 15PCB-3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-057-238
2 $59 FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS B1, B2
300-055-139
4 $95 CAP LNTU5242MSEAYA 385V 2400UF ROHS C1, C2, C3, C4
300-027-899
3 $23 CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS C5, C6, C7
C--006515
3 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C8, C9, C10
300-027-606
3 $187 DIODE MOD PD150KN8 800V 150A 2IN1 ROHS D1, D2, D3
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-027-638
1 $46 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2
300-056-018
2 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1, K2
300-030-751
1 $424 DC REACT DCL20256A087M 256A 0.087MH ROHS L1
300-030-955
3 $58 DCCT HC-TN250V4B15X 4V/250AT ROHS CT1, CT2, CT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0211FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710045.M replaces all shown below

ETC710045, ETC710043, ETC710042

Current version 300-058-855 replaces all shown below

300-025-023

Current version ETC710250.M replaces all shown below

ETC710250

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-057-238 replaces all shown below

300-028-055

Current version 300-055-139 replaces all shown below

300-027-652

Current version 300-056-018 replaces all shown below

300-033-135