CIMR-PU2A0250AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU2A0250AAA
P1000,240V 3PH,250A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710054.M
|
1 | $995 | PCB, GD,A1000,2055,M, 500-135-781 | 5PCB | |
| 300-058-855
View Note |
3 | $308 | IGBT 630V,400A,2IN1 CM400DX1-12A ROHS | Q1, Q2, Q3 | |
| ETC710260.M
View Note |
3 | $103 | PCB GD,2055,M,500-031-282 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETX711371.M
|
2 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | 6PCB-1, 6PCB-2 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-055-144
|
3 | $193 | CAP LNTU5582MSEAYV 385V 5800UF ROHS | C1, C2, C3 | |
| C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C4, C5, C6, C7, C8, C9 | |
| 300-028-524
|
3 | $45 | CAPACITOR SKUNITYK11461A 630V 4.4UF ROHS | C10, C11, C12 | |
| 300-027-605
|
6 | $128 | DIODE MOD PD100KN8 800V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-027-802
|
2 | $449 | DC REACTOR UZDC-MG 173.5A,0.148MH ROHS | L1, L2 | |
| 300-030-957
|
3 | $58 | DCCT HC-TN286V4B15X 4V/286AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU2A0250AAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC710054.M replaces all shown below
ETC710053.M, ETC710053, ETC710051, ETC710050
Current version 300-058-855 replaces all shown below
300-025-023
Current version ETC710260.M replaces all shown below
ETC710260
Current version ETX711371.M replaces all shown below
ETX711371, ETX711270
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-055-144 replaces all shown below
300-027-845