QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0312UAA

P1000,240V,312A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710064.M
1 $1027 PCB, GD,A1000,2075,M, 500-135-788 5PCB
300-058-849
View Note
3 $616 IGBT 630V,600A,2IN1 CM600DXLE1-12A ROHS Q1, Q2, Q3
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB-1, 6PCB-2
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1, B2
300-055-145
3 $310 CAP LNTU5822MSEBYA 385V 8200UF ROHS C1, C2, C3
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C4, C5, C6, C7, C8, C9
300-028-525
3 $46 CAPACITOR SKUNITYK11462A 630V 4.4UF ROHS C10, C11, C12
300-027-606
6 $187 DIODE MOD PD150KN8 800V 150A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-803
2 $469 DC REACTOR UZDC-MG 207.5A,0.118MH ROHS L1, L2
300-030-959
3 $60 DCCT HC-TN360V4B15X 4V/360AT ROHS DCCT1, DCCT2, DCCT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0312UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710064.M replaces all shown below

ETC710063.M, ETC710063, ETC710061, ETC710060

Current version 300-058-849 replaces all shown below

300-029-054

Current version ETX711371.M replaces all shown below

ETX711371, ETX711270

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-145 replaces all shown below

300-027-846