QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU2A0415AAA

P1000,240V 3PH,415A,IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710290.M
View Note
6 $128 PCB GD,2110,M,500-031-285 15PCB-1, 15PCB-2, 15PCB-3, 15PCB-4, 15PCB-5, 15PCB-6
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB-1, 6PCB-2
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-058-271
6 $154 CAPA ECST3J1LGN552MDE0S 385V 5500UF 20% C1, C2, C3, C4, C5, C6
300-028-523
6 $54 CAPACITOR SKUNITYK11460A 630V 6.6UF ROHS C13, C14, C15, C16, C17, C18
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C10, C11, C12, C7, C8, C9
300-027-606
6 $187 DIODE MOD PD150KN8 800V 150A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-029-052
2 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2, R3
300-029-050
1 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1
300-027-805
1 $1156 DC REACTOR UZDC-MG 604A,0.044MH ROHS L1
300-029-036
3 $116 TRANSFORMER HS-UD560V4B15X 4V/560AT ROHS DCCT1, DCCT2, DCCT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU2A0415AAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710290.M replaces all shown below

ETC710290

Current version ETX711371.M replaces all shown below

ETX711371, ETX711270

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-058-271 replaces all shown below

300-055-143, 300-027-848