QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A0103UAA

P1000,480V,103A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710122.M
1 $1002 PCB GD,4045,M,500-040-518 "5PCB,8PCB,16-1PCB,1
300-120-737
View Note
3 $520 IGBT FF300R12ME4 IGBT 1200V,300A,2IN1 Q1, Q2, Q3
ETC711360.M
View Note
3 $225 PCB GD,4075,M,500-073-650 15PCB-1, 15PCB-2, 15PCB-3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-055-171
2 $74 FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS B1, B2
300-076-990
1 $161 DIODE MD DF200AE160 1600V 200A 6IN1 ROHS D1
C--006512
1 $4 CAP DMPPTS3A334K 1000VDC 0.33UF ROHS C8
300-027-901
3 $39 CAP SKUNITYK11455A 1000V 2.2UF ROHS C5, C6, C7
300-109-289
2 $205 CAP ECST401LGB792MFA5U 400V 7900UF 20% C1, C2
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
300-030-749
1 $372 DC RCT YMG4135A0.36MH-H 135A 0.36MH ROHS L1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
USR00013-4
2 $2 SPACER LOCKING KGLS-8S SRNT41028-4 RoHS SR1, SR2
X= No longer available

Spare Part History for:

CIMR-PU4A0103UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710122.M replaces all shown below

ETC710122, ETC710121

Current version 300-120-737 replaces all shown below

300-058-852, 300-025-017

Current version ETC711360.M replaces all shown below

ETC710311.M, ETC710311

Current version ETC740481.M replaces all shown below

ETC740481, 300-028-054

Current version 300-055-171 replaces all shown below

ETC740481, 300-028-054

Current version 300-076-990 replaces all shown below

300-027-644

Current version 300-056-018 replaces all shown below

300-033-135