QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A0165UAA

P1000,480V,165A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710143.M
1 $1066 PCB GD,4075,M,500-040-520 5PCB
300-120-737
View Note
3 $520 IGBT FF300R12ME4 IGBT 1200V,300A,2IN1 Q1, Q2, Q3
ETC711360.M
View Note
3 $225 PCB GD,4075,M,500-073-650 15PCB-1, 15PCB-2, 15PCB-3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
2 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2
300-073-998
3 $64 DIODE SKKD101/16 1600V 101A 2IN1 ROHS D1, D2, D3
300-056-294
3 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C8, C9, C10
300-027-900
3 $36 CAP SKUNITYK11454A 1000V 2.2UF ROHS C5, C6, C7
300-027-637
1 $37 RESISTOR SMRK120W153J/RO 15KOHM ROHS R2
300-027-636
1 $48 RESISTOR SMRK120W1R0J/RO 1OHM ROHS R1
300-056-018
2 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1, K2
300-030-753
1 $722 DC REACT DCL40218A220M 218A 0.22MH ROHS L1
300-030-953
3 $51 DCCT HC-TN200V4B15X 4V/200AT ROHS CT1, CT2, CT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU4A0165UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710143.M replaces all shown below

ETC710143, ETC710142

Current version 300-120-737 replaces all shown below

300-055-125, 300-025-018

Current version ETC711360.M replaces all shown below

ETC711360, ETC710331

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-073-998 replaces all shown below

300-027-602, 300-028-230

Current version 300-098-854 replaces all shown below

300-027-602, 300-028-230

Current version 300-056-018 replaces all shown below

300-033-135