QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A0296UAA

P1000,480V,296A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710172.M
1 $1124 PCB, GD,A1000,4132,M, 500-135-840 5PCB
300-055-956
View Note
3 $591 IGBT CM600DXLE-24A 1200V 600A 2IN1 Q1, Q2, Q3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-028-527
3 $67 CAPACITOR, SKUNITYK11464A, 1000V, 6.6UF C17, C18, C19
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C11, C12, C13, C14, C15, C16
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-808
1 $1477 DC REACTOR, UZDC-MG, 384A, 0.12MH L1
300-029-037
3 $118 TRANSFORMER HS-UD376V4B15X 4V/376AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU4A0296UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710172.M replaces all shown below

ETC710171.M, ETC710171, ETC710170

Current version 300-055-956 replaces all shown below

300-029-058

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-055-998 replaces all shown below

300-029-051