CIMR-PU4A0414UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4A0414UAA
P1000,480V,414A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| 300-059-546
View Note |
6 | $668 | IGBT CM400DX1-24A 1200V 400A 2IN1 MATCH | Q1/Q2/Q3/Q4/Q5/Q6 | |
| ETC710380.M
View Note |
6 | $225 | PCB GD,4185,M,500-032-687 | 15PCB-1-15PCB-6 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1/B2/B3 | |
| 300-029-874
|
6 | $308 | DIODE DD200KB160 1600V 200A 2IN1 | D1/D2/D3/D4/D5/D6 | |
| 300-030-111
|
8 | $360 | CAP 400 7800uF ECST401LGN782MEE5SY1 ROHS | C1/C2/C3/C4/C5/C6/C7 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C9/C10/C11/C12/C13/C | |
| 300-027-900
|
6 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | C15/C16/C17/C18/C19/ | |
| 300-030-173
|
1 | $64 | RES SMRK220W153J/RO 15KOHM 220W 5% | R2 | |
| 300-030-015
|
1 | $167 | RESISTOR REGEN SMVK500W1R0J/RO A5988 | R1 | |
| 300-029-050
|
1 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1 | |
| 300-036-179
|
1 | $3595 | REACTOR-DC UZDC-B 526A 0.09MH,SYD | L1 | |
| 300-030-110
|
3 | $437 | CUR-XFMR HC-MSL470V4B15XH 4V/470A | DCCT1/DCCT2/DCCT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4A0414UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M
Current version ETC710380.M replaces all shown below
ETC710380
Current version 300-098-854 replaces all shown below
300-028-230
Node: dxpprd01:80