QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A0675UAA

P1000,480V,675A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710215.M
1 $1252 PCB GD,A1000,4220/4315,M, 500-274-656 5PCB
ETC710400.M
View Note
6 $250 PCB GD,4315,M,500-032-689 15PCB-1-15PCB-6
300-059-543
View Note
6 $1027 IGBT CM900DXLE-24A(2P) 1200V,900A,2IN1 Q1/Q2/Q3/Q4/Q5/Q6
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-108-733
3 $404 FAN 9SG5724A563 DC24V TYP 2.6A, 2S B1/B2/B3
300-124-939
2 $125 FAN MMF-12K24DS-CM3 DC24V .32A B4/B5
300-055-169
2 $39 FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS B6/B7
300-058-273
12 $257 CAPA ECST401LGN672MEC5S 400V 6700UF 20% C1-C12
300-056-294
9 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C13-C21
300-030-118
6 $154 CAPA SKUNITYK11478A 1000V 6.6UF 10% C22/C23/C24/C25/C26/
300-029-875
9 $360 DIODE DD240KB160 1600V 240A 2IN1 D1-D9
R--010829
2 $49 RESISTOR SMRK220W602J 6.0KOHM 220W 5% R3/R4
300-030-015
2 $167 RESISTOR REGEN SMVK500W1R0J/RO A5988 R1/R2
300-029-050
2 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1/K2
300-030-108
3 $462 CUR-XFMR HC-MSL770V4B15XH 4V/770A DCCT1/DCCT2/DCCT3
300-036-180
1 $3531 DC REACTOR, H UZDC-B 843A 0.05MH,SYD L1
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU4A0675UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M

Current version ETC710215.M replaces all shown below

ETC710214.M, ETC710214

Current version ETC710400.M replaces all shown below

ETC710400

Current version 300-124-939 replaces all shown below

300-111-814

Current version 300-036-180 replaces all shown below

300-029-891