CIMR-PU4A0930UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4A0930UAA
P1000,480V 3-PH,930/810A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740361-S0515.M
|
1 | $803 | PCB CONTROL -M,500-038-613 | 4PCB | |
| ETC740112-S3700.M
|
1 | $482 | PCB CONTROL P1000 930/1200 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710222.M
|
2 | $1348 | PCB GD,4450/4560,M,500-040-847 | 5PCB-1 | |
| ETC710410.M
View Note |
12 | $250 | PCB GD,4450,M,500-038-621 | 15PCB-1 | |
| 300-055-957
View Note |
12 | $796 | IGBT CM600DXLE-24A(2P) 1200V 600A 2IN1 | Q1-Q12 | |
| ETX711381-M
|
1 | $411 | PCB PS, A1000, 4450/4560, M 500-041-985 | 3PCB | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-029-874
|
18 | $308 | DIODE DD200KB160 1600V 200A 2IN1 | D1-D18 | |
| 300-055-169
|
4 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B11/B12/B13/B14 | |
| 300-124-939
|
4 | $125 | FAN MMF-12K24DS-CM3 DC24V .32A | B7/B8/B9/B10 | |
| 300-108-733
|
6 | $404 | FAN 9SG5724A563 DC24V TYP 2.6A, 2S | B1/B2/B3/B4/B5/B6 | |
| 300-058-272
|
24 | $218 | CAPA ECST401LGN412ME92S 400V 4100UF 20% | C1-C24 | |
| 300-056-294
|
18 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C25-C42 | |
| 300-030-118
|
12 | $154 | CAPA SKUNITYK11478A 1000V 6.6UF 10% | C43-C54 | |
| 300-030-015
|
4 | $167 | RESISTOR REGEN SMVK500W1R0J/RO A5988 | R1/R2/R3/R4 | |
| 300-030-825
|
4 | $126 | RES SMRK220W302J/RO 3KOHM,220W,5% | R5/R6/R7/R8 | |
| 300-029-050
|
4 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1/K2/K3/K4 | |
| 300-030-826
|
2 | $103 | RES SMRK120W123J/RO 12KOHM,120W,5% | R9/R10 | |
| 300-036-181
|
2 | $3595 | REACTOR-DC UZDC-B REAC 596A,0.07MH,SYD | L1/L2 | |
| 300-030-107
|
6 | $449 | DCCT HC-MSL650V4B15XH 4V/650A | DCCT1-DCCT6 | |
| 300-033-341
|
2 | $4366 | REACTOR ACL600A010M-C 600A 0.01MH | L3/L4 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-XX6 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| 300-030-983
|
4 | $8 | HANDLE AP-197-1-3 02017 | HL1/HL2/HL3/HL4 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4A0930UAA
Current version ETC740112-S3700.M replaces all shown below
ETC740111-S3700.M, ETC740111-S3015.M, ETC740111-S3014.M, ETC740110-S3014
Current version ETC710222.M replaces all shown below
ETC710222
Current version ETC710410.M replaces all shown below
ETC710410
Current version 300-124-939 replaces all shown below
300-111-814
Node: dxpprd01:80