QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A1200UAA

P1000,480V 3-PH,1200/1080A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S3700.M
1 $482 PCB CONTROL P1000 930/1200 M 1PCB
ETC740361-S0515.M
1 $803 PCB CONTROL -M,500-038-613 4PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710222.M
2 $1348 PCB GD,4450/4560,M,500-040-847 5PCB-1
ETC710420.M
View Note
12 $250 PCB GD,4560,M,500-038-622 15PCB-1
300-059-543
View Note
12 $1027 IGBT CM900DXLE-24A(2P) 1200V,900A,2IN1 Q1-Q12
ETX711381-M
1 $411 PCB PS, A1000, 4450/4560, M 500-041-985 3PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-108-733
6 $404 FAN 9SG5724A563 DC24V TYP 2.6A, 2S B1/B2/B3/B4/B5/B6
300-124-939
4 $125 FAN MMF-12K24DS-CM3 DC24V .32A B7/B8/B9/B10
300-055-169
4 $39 FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS B11/B12/B13/B14
300-058-273
24 $257 CAPA ECST401LGN672MEC5S 400V 6700UF 20% C1-C24
300-056-294
18 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C25-C42
300-030-118
12 $154 CAPA SKUNITYK11478A 1000V 6.6UF 10% C43-C54
300-029-875
18 $360 DIODE DD240KB160 1600V 240A 2IN1 D1-D18
300-030-015
4 $167 RESISTOR REGEN SMVK500W1R0J/RO A5988 R1/R2/R3/R4
300-029-050
4 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1/K2/K3/K4
300-030-825
4 $126 RES SMRK220W302J/RO 3KOHM,220W,5% R5/R6/R7/R8
300-030-826
2 $103 RES SMRK120W123J/RO 12KOHM,120W,5% R9/R10
300-030-108
6 $462 CUR-XFMR HC-MSL770V4B15XH 4V/770A DCCT1-DCCT6
300-036-180
2 $3531 DC REACTOR, H UZDC-B 843A 0.05MH,SYD L1/L2
300-033-341
2 $4366 REACTOR ACL600A010M-C 600A 0.01MH L3/L4
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1-XX6
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
300-030-983
4 $8 HANDLE AP-197-1-3 02017 HL1-HL4
X= No longer available

Spare Part History for:

CIMR-PU4A1200UAA

Current version ETC740112-S3700.M replaces all shown below

ETC740111-S3700.M, ETC740111-S3015.M, ETC740111-S3014.M, ETC740110-S3014

Current version ETC710222.M replaces all shown below

ETC710222

Current version ETC710420.M replaces all shown below

ETC710420

Current version 300-124-939 replaces all shown below

300-111-814

Current version 300-036-180 replaces all shown below

300-029-891