CIMR-PU4T0103UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4T0103UAA
P1000,480V 12 PULSE,103A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710122.M
|
1 | $1002 | PCB GD,4045,M,500-040-518 | "5PCB,8PCB,16-1PCB,1 | |
| 300-058-852
View Note |
3 | $456 | IGBT 1200V,200A,2IN1 CM200DXD-24A ROHS | Q1, Q2, Q3 | |
| ETC710311.M
View Note |
3 | $193 | PCB GD,4045,M,500-029-197 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-055-171
|
2 | $74 | FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS | B1, B2 | |
| C--006512
|
2 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C8, C9 | |
| 300-027-901
|
3 | $39 | CAP SKUNITYK11455A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-109-289
|
2 | $205 | CAP ECST401LGB792MFA5U 400V 7900UF 20% | C1, C2 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| USR00013-4
|
2 | $2 | SPACER LOCKING KGLS-8S SRNT41028-4 RoHS | SR1, SR2 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4T0103UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC710122.M replaces all shown below
ETC710122, ETC710121
Current version 300-058-852 replaces all shown below
300-120-737, 300-058-852, 300-025-017
Current version ETC710311.M replaces all shown below
ETC711360.M, ETC710311.M, ETC710311
Current version ETC740481.M replaces all shown below
ETC740481, 300-028-054
Current version 300-055-171 replaces all shown below
ETC740481, 300-028-054
Current version 300-056-018 replaces all shown below
300-033-135