QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4T0208UAA

P1000,480V 12 PULSE,208A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710152.M
1 $1079 PCB, GD,A1000,4090,M, 500-172-002 5PCB
300-058-856
View Note
3 $360 IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS Q1, Q2, Q3
ETC711280.M
View Note
3 $225 PCB GD,4090,M,500-123-223 15PCB-1, 15PCB-2, 15PCB-3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1, B2
300-056-294
12 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C5, C6, C7, C8, C9, C10, C14, C15, C16, C17, C18, C19
300-028-528
3 $59 CAP SKUNITYK11465A 1000V 4.4UF ROHS C11, C12, C13
300-027-602
12 $144 DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS D1, D2, D3, D4, D5, D6, D8, D9, D10, D11, D12, D13
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-030-956
3 $49 DCCT HC-TN258V4B15X 4V/258AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
6 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3, XX4, XX5, XX6
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU4T0208UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710152.M replaces all shown below

ETC710151.M, ETC710151, ETC710150

Current version 300-058-856 replaces all shown below

300-029-059

Current version ETC711280.M replaces all shown below

ETC711280

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-998 replaces all shown below

300-029-051