CIMR-PU4T0250UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4T0250UAA
P1000,480V 12 PULSE,250A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710162.M
|
1 | $1091 | PCB, GD,A1000,4110,M, 500-135-833 | 5PCB | |
| 300-058-847
View Note |
3 | $398 | IGBT 1200V,450A,2IN1 CM450DX1-24A ROHS | ||
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-029-061
|
8 | $122 | CAP ECST401LGN352MDA5SY1 3500UF 400V | C1, C2, C3, C4, C5, C6, C7, C8 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C10, C11, C15, C16, C17, C9 | |
| 300-028-526
|
3 | $59 | CAP SKUNITYK11463A 1000V 4.4UF ROHS | C12, C13, C14 | |
| 300-027-604
|
6 | $154 | DIODE MOD PD200KN16 1600V 200A 2IN1 ROHS | D1, D2, D3, D5, D6, D7 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-030-958
|
3 | $50 | DCCT HC-TN305V4B15X 4V/305AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4T0250UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC710162.M replaces all shown below
ETC710161.M, ETC710161, ETC710160
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-098-854 replaces all shown below
300-028-230
Current version 300-055-998 replaces all shown below
300-029-051