CIMR-PU4T0296UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4T0296UAA
P1000,480V 12 PULSE,296A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710172.M
|
1 | $1124 | PCB, GD,A1000,4132,M, 500-135-840 | 5PCB | |
| 300-055-956
View Note |
3 | $591 | IGBT CM600DXLE-24A 1200V 600A 2IN1 | Q1, Q2, Q3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-028-527
|
3 | $67 | CAPACITOR, SKUNITYK11464A, 1000V, 6.6UF | C17, C18, C19 | |
| 300-056-294
|
12 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C11, C12, C13, C14, C15, C16, C20, C21, C22, C23, C24, C25 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-029-037
|
3 | $118 | TRANSFORMER HS-UD376V4B15X 4V/376AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3, XX4, XX5, XX6 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4T0296UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC710172.M replaces all shown below
ETC710171.M, ETC710171, ETC710170
Current version 300-055-956 replaces all shown below
300-029-058
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-098-854 replaces all shown below
300-028-230
Current version 300-055-998 replaces all shown below
300-029-051