CIMR-PU4T0675UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU4T0675UAA
P1000,480V 12 PULSE,675A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710215.M
|
1 | $1252 | PCB GD,A1000,4220/4315,M, 500-274-656 | 5PCB | |
| ETC710400.M
View Note |
6 | $250 | PCB GD,4315,M,500-032-689 | 15PCB-1-15PCB6 | |
| 300-059-543
View Note |
6 | $1027 | IGBT CM900DXLE-24A(2P) 1200V,900A,2IN1 | Q1/Q2/Q3/Q4/Q5/Q6 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-108-733
|
3 | $404 | FAN 9SG5724A563 DC24V TYP 2.6A, 2S | B1/B2/B3 | |
| 300-124-939
|
2 | $125 | FAN MMF-12K24DS-CM3 DC24V .32A | B4/B5 | |
| 300-055-169
|
2 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B6/B7 | |
| 300-058-273
|
12 | $257 | CAPA ECST401LGN672MEC5S 400V 6700UF 20% | C1-C12 | |
| 300-056-294
|
12 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C13/C21,C28/C30 | |
| 300-030-118
|
6 | $154 | CAPA SKUNITYK11478A 1000V 6.6UF 10% | C22-C27 | |
| 300-029-875
|
12 | $360 | DIODE DD240KB160 1600V 240A 2IN1 | D1-D9,D11-D13 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R3/R4 | |
| 300-030-015
|
2 | $167 | RESISTOR REGEN SMVK500W1R0J/RO A5988 | R1/R2 | |
| 300-029-050
|
2 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1/K2 | |
| 300-030-108
|
3 | $462 | CUR-XFMR HC-MSL770V4B15XH 4V/770A | DCCT1/DCCT2/DCCT3 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU4T0675UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M
Current version ETC710215.M replaces all shown below
ETC710214.M, ETC710214
Current version ETC710400.M replaces all shown below
ETC710400
Current version 300-124-939 replaces all shown below
300-111-814
Node: dxpprd01:80