CIMR-PU5A0022UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU5A0022UAA
P1000,600V,22A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETP712634.M
|
1 | $745 | PCB PB, A1000 57P5/5011 M, 500-238-397 | 5PCB | |
| 300-030-712
View Note |
1 | $578 | IGBT 7MBR75VR120-55 1200V 75A PIM | Q1 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-124-933
|
2 | $44 | FAN MMF-08L24TS-CN2 DC24V .16A | B1, B2 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU5A0022UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETP712634.M replaces all shown below
ETP712633.M, ETP712633, ETP712632, ETP712631, ETP712630
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-124-933 replaces all shown below
300-024-624