QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU5A0027UAA

P1000,600V,27A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETP712283.M
1 $996 PCB PB, A1000, 5015/5018, M, 500-226-197 5PCB
300-030-712
View Note
1 $578 IGBT 7MBR75VR120-55 1200V 75A PIM Q1
ETX711200.M
1 $399 PCB CAP,5018,M,500-123-214 7PCB
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-124-933
2 $44 FAN MMF-08L24TS-CN2 DC24V .16A B1, B2
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU5A0027UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETP712283.M replaces all shown below

ETP712282.M, ETP712282, ETP712281

Current version ETX711200.M replaces all shown below

ETX711200

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-124-933 replaces all shown below

300-024-624