CIMR-PU5A0052FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU5A0052FAA
P1000,600V 3-PH,52.0A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710441.M
View Note |
1 | $976 | PCB GD,5022/5030,M,500-123-221 | "5PCB,8PCB,15PCB" | |
| 300-058-860
View Note |
1 | $822 | IGBT CM150RX1-24A,RoHS 1300V 150A 7IN1 | Q1 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-055-170
|
2 | FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS | B1, B2 | ||
| 300-031-778
|
2 | $180 | CAP, 500V, 2900UF, ECST501LGN292MEA5SY1 | C1, C2 | |
| 300-031-779
|
1 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | C5 | |
| 300-030-653
|
1 | $23 | CAP 1200V 0.8UF DMPPTH804K1200-S RoHS | C7 | |
| 300-031-780
|
1 | $8 | CAPACITOR, 1200V, 0.33UF, DMPPT334K1200 | C8 | |
| 300-031-784
|
1 | $44 | RESISTOR, 4.3OHM,80W,SMRK80W4R3J/R0,RoHS | R1 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-031-781
|
1 | $616 | DC REACTOR, UZDC-MG, 70A, 0.88MH, RoHS | L1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU5A0052FAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC710441.M replaces all shown below
ETC710441, ETC710440
Current version 300-058-860 replaces all shown below
300-031-783
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-076-988 replaces all shown below
300-027-642