QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU5A0099FAA

P1000,600V 3-PH,99.0A,N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710471.M
1 $1002 PCB GD,5037/45/55,M,500-123-574 5PCB
300-031-114
View Note
3 $411 IGBT 2MBI225U4N-170-5 1700V 225A RoHS Q1, Q2, Q3
ETC710560.M
View Note
3 $193 PCB GD,5037/45/55,M,500-123-227 15PCB-1, 15PCB-2, 15PCB-3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-057-238
2 $59 FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS B1, B2
300-031-788
4 $154 CAP, 500V, 2400UF, ECST501LGN242MDC0SY1 C1, C2, C3, C4
300-031-779
3 $35 CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A C5, C6, C7
300-012-063
3 $9 CAP 1200V 0.1UF ROHS DMPPT1200J104K C8, C9, C10
300-027-602
3 $144 DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS D1, D2, D3
300-031-793
1 $46 RESISTOR, 3.0OHM, 120W, SMRK120W3R0J/RO R1
300-056-018
1 $161 RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR K1
300-031-794
1 $49 RESISTOR, 25KOHM, 120W, SMRK120W253J/RO R2
300-031-791
1 $1177 DC REACTOR, UZDC, 140A, 0.45MH, RoHS L1
300-032-107
3 $85 DCCT 4V/125AT HS-UF125V4B15GW, RoHS CT1, CT2, CT3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU5A0099FAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710471.M replaces all shown below

ETC710471, ETC710470

Current version ETC710560.M replaces all shown below

ETC710560

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-057-238 replaces all shown below

300-028-055

Current version 300-056-018 replaces all shown below

300-033-135