CIMR-PU5A0125UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PU5A0125UAA
P1000,600V,125A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8504.M
|
1 | $482 | PCB CONTROL P1000 500-188-258 M | 1PCB | |
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETC710493.M
|
1 | X | $1027 | PCB, GD,A1000,5075/5090,M, 500-172-008 | 5PCB |
| ETC710582.M
|
3 | $193 | PCB GD,5075/5090,M,500-123-576 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| 300-032-212
View Note |
3 | $719 | IGBT 2MBI450U4N-170-50 1700V 450A | Q1, Q2, Q3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-032-209
|
4 | $282 | CAP ECST501LGN432MEE0SY1,500V,4300UF | C1, C2, C3, C4 | |
| 300-012-063
|
6 | $9 | CAP 1200V 0.1UF ROHS DMPPT1200J104K | C5, C6, C7, C8, C9, C10 | |
| 300-032-210
|
3 | $62 | CAP SKUNITYK11509A,1200V,2.6UF,10% | C11, C12, C13 | |
| 300-027-602
|
6 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-031-880
|
1 | $57 | RESISTOR SMRK120W253J/RO 25KOHM 600MM | R2 | |
| 300-032-280
|
1 | $72 | RESISTOR SMRK220W2R0J/RO 2OHM 220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-032-179
|
2 | $845 | DC REACTOR, UZDC-MG, 101A, 0.62MH | L1, L2 | |
| 300-032-108
|
3 | $90 | DCCT HS-UF200V4B15GW, 4V/200AT | DCCT1, DCCT2, DCCT3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PU5A0125UAA
Current version ETC740112-S8504.M replaces all shown below
ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500
Current version ETC740481.M replaces all shown below
ETC740481
Node: dxpprd01:80