QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU5A0192UAA

P1000,600V,192A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 OPE1
ETC710515.M
1 $1091 PCB, GD,A1000,5110/5160,M, 500-195-617 5PCB
300-058-848
View Note
3 $1027 IGBT CM600DXL-34A 1700V 600A Q1, Q2, Q3
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-031-788
10 $154 CAP, 500V, 2400UF, ECST501LGN242MDC0SY1 C1, C2, C3, C4, C5, C6, C7, C8, C9, C10
300-012-063
6 $9 CAP 1200V 0.1UF ROHS DMPPT1200J104K C11, C12, C13, C14, C15, C16
300-032-211
3 $74 CAP SKUNITYK11510A, 1200V, 4.0UF, 10% C17, C18, C19
300-055-998
2 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1, R2
300-031-880
1 $57 RESISTOR SMRK120W253J/RO 25KOHM 600MM R3
300-029-050
1 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1
300-032-180
1 $2258 REACTOR C UZDC-B 337A 0.17MH L1
300-032-315
3 $110 DCCT HS-UD300V4B15X, 4V/360AT DCCT1, DCCT2, DCCT3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU5A0192UAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version 300-058-848 replaces all shown below

300-030-543

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-055-998 replaces all shown below

300-029-051