CIMR-PW2A0138UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW2A0138UAA
IQPUMP1000,240V,138A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710023.M
View Note |
1 | $963 | PCB GD,2030,M,500-078-979 | "5PCB,15PCB" | |
| 300-058-846
View Note |
1 | $488 | IGBT 630V,200A,7IN1 CM200RXL1-12A ROHS | Q1 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-124-952
|
2 | $55 | FAN MMF-09J24US-CN1 DC24V .32A | B1, B2 | |
| 300-055-142
|
2 | $198 | CAP LNTU5472MSEAYA 385V 4700UF ROHS | C1, C2 | |
| 300-027-899
|
1 | $23 | CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS | C5 | |
| 300-027-975
|
1 | $6 | CAPACITOR DMPPTHS225K600 600V 2.2UF ROHS | C6 | |
| C--006515
|
3 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C8, C9, C10 | |
| 300-027-605
|
3 | $128 | DIODE MOD PD100KN8 800V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-027-793
|
1 | $308 | DC REACTOR UZDC-MG 174A,0.133MH ROHS | L1 | |
| 300-030-951
|
3 | $46 | DCCT HC-TN150V4B15X 4V/150AT ROHS | CT1, CT2, CT3 | |
| XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW2A0138UAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710023.M replaces all shown below
ETC710023, ETC710021
Current version 300-058-846 replaces all shown below
300-027-904
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-055-142 replaces all shown below
300-027-654
Current version 300-056-018 replaces all shown below
300-033-135