CIMR-PW2A0169FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW2A0169FAA
IQPUMP1000,240V 3PH,169A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710035.M
View Note |
1 | $963 | PCB GD,2037,M,500-078-980 | 5PCB | |
| 300-058-853
View Note |
3 | $255 | IGBT 630V,300A,2IN1 CM300DXD-12A ROHS | Q1, Q2, Q3 | |
| ETC710240.M
View Note |
3 | $96 | PCB GD,2037,M,500-029-194 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-055-138
|
4 | $103 | CAP LNTU5202MSEAYA 385V 2000UF ROHS | C1, C2, C3, C4 | |
| 300-027-899
|
3 | $23 | CAPACITOR SKUNITYK11453A 600V 2.2UF ROHS | C5, C6, C7 | |
| C--006515
|
3 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C8, C9, C10 | |
| 300-027-605
|
3 | $128 | DIODE MOD PD100KN8 800V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-027-638
|
1 | $46 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2 | |
| 300-056-018
|
2 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1, K2 | |
| 300-030-750
|
1 | $398 | DC REACT DCL20211A109M 211A 0.109MH ROHS | L1 | |
| 300-030-954
|
3 | $58 | DCCT HC-TN203V4B15X 4V/203AT ROHS | CT1, CT2, CT3 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW2A0169FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710035.M replaces all shown below
ETC710035, ETC710033
Current version 300-058-853 replaces all shown below
300-025-022
Current version ETC710240.M replaces all shown below
ETC710240
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-055-138 replaces all shown below
300-027-651
Current version 300-056-018 replaces all shown below
300-033-135