QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PW2A0250UAA

IQPUMP1000,240V,250A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8556.M
1 $482 PCB, CONTROL, IQPUMP1000, M 1PCB
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 OPE1
ETC710054.M
1 $995 PCB, GD,A1000,2055,M, 500-135-781 5PCB
300-058-855
View Note
3 $308 IGBT 630V,400A,2IN1 CM400DX1-12A ROHS Q1, Q2, Q3
ETC710260.M
View Note
3 $103 PCB GD,2055,M,500-031-282 15PCB-1, 15PCB-2, 15PCB-3
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB-1, 6PCB-2
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1, B2
300-055-144
3 $193 CAP LNTU5582MSEAYV 385V 5800UF ROHS C1, C2, C3
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C4, C5, C6, C7, C8, C9
300-028-524
3 $45 CAPACITOR SKUNITYK11461A 630V 4.4UF ROHS C10, C11, C12
300-027-605
6 $128 DIODE MOD PD100KN8 800V 100A 2IN1 ROHS D1, D2, D3, D4, D5, D6
300-027-634
1 $45 RESISTOR SMRK80W1R0J/RO 1OHM ROHS R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R2
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-802
2 $449 DC REACTOR UZDC-MG 173.5A,0.148MH ROHS L1, L2
300-030-957
3 $58 DCCT HC-TN286V4B15X 4V/286AT ROHS DCCT1, DCCT2, DCCT3
XX-000219
3 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PW2A0250UAA

Current version 300-111-917 replaces all shown below

300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012

Current version ETC710054.M replaces all shown below

ETC710053.M, ETC710053, ETC710051

Current version 300-058-855 replaces all shown below

300-025-023

Current version ETC710260.M replaces all shown below

ETC710260

Current version ETX711371.M replaces all shown below

ETX711371, ETX711270

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-055-144 replaces all shown below

300-027-845