CIMR-PW2A0360AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW2A0360AAA
IQPUMP1000,240V 3PH,360A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| 300-059-547
View Note |
6 | $321 | IGBT 630V,400A,2IN1 CM400DX-12A ROHS | Q1, Q2, Q3, Q4, Q5, Q6 | |
| ETC710280.M
View Note |
6 | $225 | PCB GD,2090,M,500-031-284 | 15PCB-1, 15PCB-2, 15PCB-3, 15PCB-4, 15PCB-5, 15PCB-6 | |
| ETX711371.M
|
2 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | 6PCB-1, 6PCB-2 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-058-270
|
6 | $218 | CAPA ECST3J1LGN362MD95S 385V 3600UF 20% | C1, C2, C3, C4, C5, C6 | |
| C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C10, C11, C12, C7, C8, C9 | |
| 300-028-522
|
6 | $48 | CAPACITOR SKUNITYK11459A 630V 4.4UF ROHS | C13, C14, C15, C16, C17, C18 | |
| 300-027-606
|
6 | $187 | DIODE MOD PD150KN8 800V 150A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-029-052
|
2 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2, R3 | |
| 300-029-050
|
1 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1 | |
| 300-027-804
|
1 | $1124 | DC REACTOR UZDC-MG 505A,0.051MH ROHS | L1 | |
| 300-029-035
|
3 | $113 | TRANSFORMER HS-UD470V4B15X 4V/470AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW2A0360AAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version 300-059-547 replaces all shown below
300-029-055
Current version ETC710280.M replaces all shown below
ETC710280
Current version ETX711371.M replaces all shown below
ETX711371, ETX711270
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-098-854 replaces all shown below
300-028-230
Current version 300-058-270 replaces all shown below
300-055-141, 300-027-847