CIMR-PW4A0023UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0023UAA
IQPUMP1000,480V,23A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETP712161.M
View Note |
1 | $809 | PCB PB, 500-040-364, 47P5, CC | 5PCB | |
| 300-023-153
View Note |
1 | $244 | IGBT 7MBR35U4P120-50 1200V 35A PIM | Q1 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-055-168
|
2 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1, B2 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW4A0023UAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETP712161.M replaces all shown below
ETP713210.M, ETP713210, ETP712161
Current version 300-023-153 replaces all shown below
300-055-121, 300-023-153
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-055-168 replaces all shown below
300-027-105