CIMR-PW4A0031UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0031UAA
IQPUMP1000,480V,31A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETP712173.M
View Note |
1 | $835 | PCB PB, 500-112-145 4011, CC | 5PCB | |
| 300-023-154
View Note |
1 | $257 | IGBT 7MBR50U4P120-50 1200V 50A PIM | Q1 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-055-169
|
2 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B1, B2 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW4A0031UAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETP712173.M replaces all shown below
ETP713221.M, ETP712172
Current version 300-023-154 replaces all shown below
300-055-123, 300-023-154
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-055-169 replaces all shown below
300-024-625