CIMR-PW4A0103FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0103FAA
IQPUMP1000,480V 3PH,103A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710122.M
|
1 | $1002 | PCB GD,4045,M,500-040-518 | "5PCB,8PCB,16-1PCB,1 | |
| 300-120-737
View Note |
3 | $520 | IGBT FF300R12ME4 IGBT 1200V,300A,2IN1 | Q1, Q2, Q3 | |
| ETC711360.M
View Note |
3 | $225 | PCB GD,4075,M,500-073-650 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-055-171
|
2 | $74 | FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS | B1, B2 | |
| 300-076-990
|
1 | $161 | DIODE MD DF200AE160 1600V 200A 6IN1 ROHS | D1 | |
| C--006512
|
1 | $4 | CAP DMPPTS3A334K 1000VDC 0.33UF ROHS | C8 | |
| 300-027-901
|
3 | $39 | CAP SKUNITYK11455A 1000V 2.2UF ROHS | C5, C6, C7 | |
| 300-109-289
|
2 | $205 | CAP ECST401LGB792MFA5U 400V 7900UF 20% | C1, C2 | |
| 300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-030-749
|
1 | $372 | DC RCT YMG4135A0.36MH-H 135A 0.36MH ROHS | L1 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| USR00013-4
|
2 | $2 | SPACER LOCKING KGLS-8S SRNT41028-4 RoHS | SR1, SR2 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW4A0103FAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710122.M replaces all shown below
ETC710122
Current version 300-120-737 replaces all shown below
300-058-852, 300-025-017
Current version ETC711360.M replaces all shown below
ETC710311.M, ETC710311
Current version ETC740481.M replaces all shown below
ETC740481, 300-028-054
Current version 300-055-171 replaces all shown below
ETC740481, 300-028-054
Current version 300-076-990 replaces all shown below
300-027-644
Current version 300-056-018 replaces all shown below
300-033-135