CIMR-PW4A0208UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0208UAA
IQPUMP1000,480V,208A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710152.M
|
1 | $1079 | PCB, GD,A1000,4090,M, 500-172-002 | 5PCB | |
| 300-058-856
View Note |
3 | $360 | IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS | Q1, Q2, Q3 | |
| ETC711280.M
View Note |
3 | $225 | PCB GD,4090,M,500-123-223 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-028-769
|
2 | $578 | FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS | B1, B2 | |
| 300-073-998
|
6 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | D1, D2, D3, D4, D5, D6 | |
| 300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C10, C5, C6, C7, C8, C9 | |
| 300-028-528
|
3 | $59 | CAP SKUNITYK11465A 1000V 4.4UF ROHS | C11, C12, C13 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-027-806
|
2 | $514 | DC REACTOR UZDC-MG 133A,0.36MH ROHS | L1, L2 | |
| 300-030-956
|
3 | $49 | DCCT HC-TN258V4B15X 4V/258AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW4A0208UAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710152.M replaces all shown below
ETC710151.M, ETC710151
Current version 300-058-856 replaces all shown below
300-029-059
Current version ETC711280.M replaces all shown below
ETC711280
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-073-998 replaces all shown below
300-027-602
Current version 300-055-998 replaces all shown below
300-029-051