CIMR-PW4A0250AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0250AAA
IQPUMP1000,480V 3PH,250A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710162.M
|
1 | $1091 | PCB, GD,A1000,4110,M, 500-135-833 | 5PCB | |
| 300-055-126
View Note |
3 | $514 | IGBT FF450R12ME4_B60 1200V 450A 2IN1 | Q1, Q2, Q3 | |
| ETC711370.M
View Note |
3 | $225 | PCB GD,4110,M,500-073-657 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-098-854
|
3 | $167 | FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS | B1, B2, B3 | |
| 300-096-375
|
3 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | D1, D2, D3 | |
| 300-029-061
|
8 | $122 | CAP ECST401LGN352MDA5SY1 3500UF 400V | C1, C2, C3, C4, C5, C6, C7, C8 | |
| 300-056-294
|
3 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C10, C11, C9 | |
| 300-028-526
|
3 | $59 | CAP SKUNITYK11463A 1000V 4.4UF ROHS | C12, C13, C14 | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R2 | |
| 300-055-998
|
1 | $71 | RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W | R1 | |
| 300-029-049
|
1 | $411 | MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS | K1 | |
| 300-027-807
|
1 | $1220 | DC REACTOR UZDC-MG 318A,0.15MH ROHS | L1 | |
| 300-030-958
|
3 | $50 | DCCT HC-TN305V4B15X 4V/305AT ROHS | DCCT1, DCCT2, DCCT3 | |
| XX-000220
|
3 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1, XX2, XX3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW4A0250AAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710162.M replaces all shown below
ETC710161.M, ETC710161
Current version 300-055-126 replaces all shown below
300-058-847
Current version ETC711370.M replaces all shown below
ETC711370, ETC711290
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-098-854 replaces all shown below
300-028-230, 300-027-604
Current version 300-096-375 replaces all shown below
300-028-230, 300-027-604
Current version 300-055-998 replaces all shown below
300-029-051