CIMR-PW5A0062UAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW5A0062UAA
IQPUMP1000,600V,62A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S8556.M
|
1 | $482 | PCB, CONTROL, IQPUMP1000, M | 1PCB | |
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
| ETC710471.M
|
1 | $1002 | PCB GD,5037/45/55,M,500-123-574 | 5PCB | |
| 300-031-114
View Note |
3 | $411 | IGBT 2MBI225U4N-170-5 1700V 225A RoHS | Q1, Q2, Q3 | |
| ETC710560.M
View Note |
3 | $193 | PCB GD,5037/45/55,M,500-123-227 | 15PCB-1, 15PCB-2, 15PCB-3 | |
| ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
| 300-057-238
|
2 | $59 | FAN MMF-12F24DS-CN1 DC24V,0.36A ROHS | B1, B2 | |
| 300-031-788
|
4 | $154 | CAP, 500V, 2400UF, ECST501LGN242MDC0SY1 | C1, C2, C3, C4 | |
| 300-031-779
|
3 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | C5, C6, C7 | |
| 300-012-063
|
3 | $9 | CAP 1200V 0.1UF ROHS DMPPT1200J104K | C8, C9, C10 | |
| 300-027-602
|
3 | $144 | DIODE MOD PD100KN16 1600V 100A 2IN1 ROHS | D1, D2, D3 | |
| 300-031-793
|
1 | $46 | RESISTOR, 3.0OHM, 120W, SMRK120W3R0J/RO | R1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
| 300-031-794
|
1 | $49 | RESISTOR, 25KOHM, 120W, SMRK120W253J/RO | R2 | |
| 300-031-791
|
1 | $1177 | DC REACTOR, UZDC, 140A, 0.45MH, RoHS | L1 | |
| 300-032-107
|
3 | $85 | DCCT 4V/125AT HS-UF125V4B15GW, RoHS | CT1, CT2, CT3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-PW5A0062UAA
Current version 300-111-917 replaces all shown below
300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012
Current version ETC710471.M replaces all shown below
ETC710471
Current version ETC710560.M replaces all shown below
ETC710560
Current version ETC740481.M replaces all shown below
ETC740481
Current version 300-057-238 replaces all shown below
300-028-055
Current version 300-056-018 replaces all shown below
300-033-135