CIMR-R5U40151A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U40151A
RC5,460V,26.0A,LCD,VAJ650638
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP616001
|
1 | $1079 | POWER BOARD 400V 15KW | 3PCB | |
| ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 1PCB | |
| JVOP-139
|
1 | DIG OP JVOP-139 LED MONITOR RC5 | OPE1 | ||
| STR001064
|
1 | $465 | TRANSISTOR IGBT 7MBI50N-120 1200V 50A | 2PCB | |
| 300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | Q1 | |
| FU-002032
|
1 | $30 | FUSE,30A,600V,FERRAZ,A60Q30-2 | 6PCB | |
| 300-029-665
|
1 | $134 | CAPA 400LGSN2000M 400V,2000UF,20%,ROHS | F1 | |
| SID000597
|
1 | $93 | DIODE MODULE DF30AA160 1600V 30A | C1,C2 | |
| MC-003260
|
1 | $103 | CONTACTOR 56A 24VDC HP-20GU | B1,B2 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | C3 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-R5U40151A
Node: dxpprd02:80