CIMR-R5U40301A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U40301A
RC5,460V,51.0A,LCD,VAJ650641
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETP670970
|
1 | $920 | PCB PB 500-027-060 RC5 4030 | 3PCB | |
| ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 1PCB | |
| JVOP-139
|
1 | DIG OP JVOP-139 LED MONITOR RC5 | OPE1 | ||
| STR001065
|
3 | $333 | TRANSISTOR IGBT 2MBI75N-120 1200V 75A | 2PCB | |
| 300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | Q1 | |
| FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | 5PCB | |
| C--003006
|
3 | CAPACITOR DMEST225K1000 1000V 2.2UF | B1,B2 | ||
| 300-029-673
|
2 | $239 | CAPA 400LGSN3400MB 400V 3400UF ROHS | F1 | |
| SID003083
|
1 | $296 | DIODE MODULE KD40F-160 1600V 40A 2 IN 1 | C3 | |
| 300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | C4,C5 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | C1,C2 | |
| THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | D1,D2 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-R5U40301A
Node: dxpprd02:80